new

by EllaG

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
4 8   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Angle Bracket - 4-40
In stock PRT-10228
2.2 4   
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Surface Mount Navigation Switch
In stock COM-08184
1.6 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (3-pin, right-angle)
Retired PRT-10655
1.5 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Total: 123.15