EMG Project

by Member #117566

Favorited Favorite 0

Parts needed to build two more transceiver boards

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
JST Jumper 2 Wire Assembly
In stock PRT-09914
8.4 8   
JST Vertical Connector
In stock PRT-08613
7.6 8   
Molex Jumper 2 Wire Assembly
In stock PRT-09918
4.2 4   
JST Jumper 5 Wire Assembly
Retired PRT-09917
6 4   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
23.9 2   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Total: 72.15