Product | Subtotal | Qty | |
---|---|---|---|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
13 | 2 | |
H-Bridge Motor Driver 1A
COM-00315 |
5 | 2 | |
Crystal 16MHz
COM-00536 |
2.1 | 2 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
14 | 4 | |
RF Link Transmitter - 315MHz
WRL-10535 |
5.5 | 1 | |
RF Link Receiver - 4800bps (315MHz)
WRL-10533 |
6.5 | 1 | |
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
13 | 2 | |
Servo - Large
ROB-09064 |
38.85 |
3
Cannot be ordered at this time. |
|
Servo - Generic Metal Gear (Micro Size)
ROB-10333 |
21.9 |
2
Cannot be ordered at this time. |
|
SparkFun Thumb Joystick Breakout
BOB-09110 |
2.1 | 1 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
3 | 10 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 171.85 |