Kitan's List for arduino

by D-o-m-i-n-i-k

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Joystick Shield Kit Retail
Retired RTL-09895
13.95 1   
Cannot be ordered at this time.
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
Retired SEN-09332
29.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Flex Sensor 4.5"
31 available SEN-08606
17.95 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
1.35 3   
2x5 Pin Shrouded Header
In stock PRT-08506
3.5 2   
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Thumb Joystick Retail
Retired RTL-10433
9.9 2   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
79.9 2   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Compass Module - HMC1051Z (single axis)
Retired COM-11071
4.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Third Hand
23 available TOL-09317
10.95 1   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
119.9 2   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
29.9 2   
Cannot be ordered at this time.
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold
Retired WRL-10268
64.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11085
39.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Total: 1002.83