Product | Subtotal | Qty | |
---|---|---|---|
JST Female 2 Pin Connector Set (10pcs/set)
PRT-09707 |
2.95 |
1
Cannot be ordered at this time. |
|
JST Male 2 pin connector set (10pcs/set)
PRT-09708 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Lab Coat - Medium
SWG-09828 |
24.95 |
1
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
7-Segment Display - 4-Digit (Blue)
COM-09481 |
7 | 2 | |
Temperature Sensor - LM335A
SEN-09438 |
0.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - LED (Blue)
COM-09191 |
1.95 |
1
Cannot be ordered at this time. |
|
USB Logic Wiring Harness
TOL-09225 |
9.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Reed Switch - Insulated
COM-10601 |
21 | 10 | |
Spring Terminals - PCB Mount (3-pin, right-angle)
PRT-10655 |
9 |
6
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
2.1 | 2 | |
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
5.9 |
2
Cannot be ordered at this time. |
|
RGB LED Chain - 20 LED Addressable
COM-11020 |
34.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
WRL-10154 |
9.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
10.5 | 10 | |
Total: 224.2 |