BRCK

by Jon Shuler

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
6.3 6   
Solderless Headers - 10-pin Straight
Retired PRT-10527
4.5 3   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
24 available WRL-00558
21.9 2   
Quad-band Cellular Antenna SMA
In stock CEL-08347
21.9 2   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
37.5 3   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Interface Cable SMA to U.FL - 100mm
29 available WRL-09145
5.5 1   
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
3 10   
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
2.4GHz Ceramic Chip Antenna White
Retired WRL-09025
0.95 1   
Cannot be ordered at this time.
Total: 187.7