Birthday

by Member #335429

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
5.9 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
9.9 2   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
10.5 3   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
19.5 3   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Total: 201.25