wish list name

by ryan in louisville

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
iPod Connector Male Style 1 - Ding and Dent
Retired DEV-10233
4.75 5   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
SparkFun RS232 Shifter Board Kit
Retired PRT-00133
15.9 2   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
1.6 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Total: 187.7