VIS 147A Course List

by alicia gibb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 5 left! PRT-11026
2.45 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Mini Speaker - PC Mount 12mm 2.048kHz
34 available COM-07950
2.1 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
3 10   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
1 10   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Total: 58.1