General

by Member #378214

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Audio Jack - 1/4" Stereo (vertical)
Retired COM-11152
0.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Push Button 33mm - Pink
Retired COM-09177
0.95 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Omron Snap Action Switch
Retired COM-00098
1.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Total: 113.9