Jay White's Xmas List

by Member #136467

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
PIC 28 Pin 40MHz 32K 10A/D - 18F2520
Retired COM-00230
9.38 1   
Cannot be ordered at this time.
PIC 14 Pin 20MHz 4K 8A/D - 16F688
Retired COM-00219
2.31 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
19.9 2   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Mega Pro Mini Cable - 8" (8-wire)
In stock PRT-10853
1.05 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
5.25 5   
Molex Jumper 3 Wire Assembly
Retired PRT-09919
7.5 5   
Cannot be ordered at this time.
Molex Jumper 2 Wire Assembly
In stock PRT-09918
5.25 5   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
5.25 5   
Total: 158.14