Buy me, please!

by Member #139303

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11067
64.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
0.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Synapse RF266PC1 - 2.4GHz (chip antenna)
Retired WRL-11279
30.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
23.85 3   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
10.5 3   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
3.5 1   
SparkFun FTDI SmartBasic
Retired DEV-12935
19.95 1   
Cannot be ordered at this time.
HackRF One
In stock WRL-13001
339.95 1   
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
9 4   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
SparkFun Soil Moisture Sensor
In stock SEN-13322
13 2   
Total: 1030.64