This product is not allowed to ship to the following countries:
Creative Commons images are CC BY-NC-SA 3.0
Description: This is a breakout board for the L298N full-bridge dual motor driver; which comes in a staggered, Multiwatt package.
All pins of the L298N are broken out to a 15-pin 0.1" pitch header. Two mounting holes are also provided.
Dimensions:
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
Your first exposure to electrical engineering - the bread board. Who knew it would bring so much frustration? This is your …
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and dri…
This beefy heatsink is designed to dissipate a lot of heat! The 6400BG heatsink fits TO-220, TO-218, TO-247, and Multiwatt pa…
The STA540 from STMicro is a 4-channel, [class AB](http://en.wikipedia.org/wiki/Electronic_amplifier#Class_B_and_AB) audio am…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Schottky diodes are known for their low forward voltage drop and a very fast switching action. This 1A 40V Schottky diode is …
Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors…
The TB6612FNG motor driver can control up to two DC motors at a constant current of 1.2A (3.2A peak). Two input signals (IN1 …
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to ad…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is a very common 0.1uF capacitor. Used on all sorts of applications to decouple ICs from power supplies. 0.1" spaced lea…
Based on 2 ratings:
by Member #640326 verified purchaser
Wiring the L298N into a circuit without the breakout board was very difficult to do without errors. A 15 pin socket would be even easier.
by Member #389268 verified purchaser
…………if the in line pins corresponded to the multiwatt pins I.E. pin 1 to pin 1, pin 2 to pin 2 etc.
Forgot your password?
No account? Register one!
Just want to note that you can slightly bend the leads using pliers to fit a .1" pitch breadboard across its center line.
how can i calculate a current sensing resistor, and is it mandatory ?
It work with Brushless motor?
Why is there a link on a ASCII image of the board? For those who can’t find it, it’s just below the 4th image.
Probably for someone using a text browser like w3m or lynx.
Do you need to use schotky diodes on this still? All of the circuits I’ve seen with this chip do?
Yes, you do.
This board is double sided. Does that mean that I have to solder both sides or just one?
Regards
Allan
Just one. Generally you’ll you put the IC in, flip it over and just solder on the bottom side of the board (the side with the sparkfun logo on it). The vias go all the way through the board.