MicroGrant

by GlennSweeney

Favorited Favorite 0

Sparkfun parts for my grant project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Resettable Fuse PTC
In stock COM-08357
3 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Crystal 16MHz
In stock COM-00536
2.1 2   
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Total: 81.2