Robot Garden

by iRoboticist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
23.5 10   
Resistor Kit - 1/4W (500 total)
Out of stock COM-10969
79.5 10   
Trimpot 10K with Knob
In stock COM-09806
19 20   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
89.5 10   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
19.5 10   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
56
You save:
3 (5%)
20   
Arduino Uno - R3
In stock DEV-11021
249.5 10   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
49.5 10   
Magician Chassis
Retired ROB-10825
149.5 10   
Cannot be ordered at this time.
Total: 735.5


Start a project on
Hackster.io
with this stuff