Things

by Member #373974

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Luxeon Rebel Triple-LED Wide Lens
Retired COM-09732
5.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
8.25 15   
2x5 Pin Shrouded Header
In stock PRT-08506
17.5 10   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
4.75 5   
Cannot be ordered at this time.
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
19.9 2   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Reflow Toaster Controller
Retired WIG-00081
89.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Luxeon Rebel LED Breakout - White Triple Play
Retired BOB-10180
19.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
11 2   
SparkFun Luxeon Rebel LED Single Driver
Retired COM-09748
23.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
Total: 361.95