24-Feb-2013

by Member #199809

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
6" Digital Calipers
In stock TOL-10997
16.5 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
4.75 5   
Cannot be ordered at this time.
LED - RGB Clear Common Anode (25 pack)
Retired COM-10819
21.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
22 4   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
98 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
4.2 2   
JST Jumper 5 Wire Assembly
Retired PRT-09917
7.5 5   
Cannot be ordered at this time.
JST Jumper 4 Wire Assembly
In stock PRT-09916
8 5   
JST Jumper 3 Wire Assembly
In stock PRT-09915
8 5   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
5.25 5   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
5.25 5   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
5.25 5   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
5.25 5   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
20.85 3   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
6.75 3   
Cannot be ordered at this time.
Total: 272.95