Wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ClockIt
Retired KIT-10930
19.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
FabFM Radio Kit
Retired KIT-11043
69.95 1   
Cannot be ordered at this time.
Botanicalls Kit
Retired KIT-10334
99.95 1   
Cannot be ordered at this time.
Modkit MotoProto Shield
Retired DEV-10018
29.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - PTH Kit
Retired DEV-10908
24.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Danger Shield Kit Retail
Retired RTL-10428
29.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
Digital FM Radio Receiver Retail
Retired RTL-11082
25.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (White)
Retired COM-11648
33.9 2   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
Audio-Visual Kit
Retired DEV-11714
39.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Stepper Motor Retail
Retired RTL-11383
15.9 2   
Cannot be ordered at this time.
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
MaKey MaKey Retail
Retired RTL-11437
50.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
89.95 1   
Cannot be ordered at this time.
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
USB Weatherproof Connector - Panel Mount (USB-B)
Retired PRT-11370
16.95 1   
Cannot be ordered at this time.
USB Weatherproof Connector - Sealing Cap
Retired PRT-11371
2.5 1   
Cannot be ordered at this time.
SparkFun GEEK Tee - Small
Retired SWG-11336
10 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
Arduino Main Board Retail
Retired RTL-11023
30.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun Weather Band Receiver Breakout - Si4707
Retired WRL-11129
29.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Total: 1574.43