Bestellung 13.05.2013

by igoody

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
21.9 2   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
9.9
You save:
20 (67%)
2   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
17.85 3   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack
Retired ROB-11578
74.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 519.55