Blue Lights

by jchalo99

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.25 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Quick Disconnect - Female 1/4" (bag of 50)
Retired PRT-11461
3.95 1   
Cannot be ordered at this time.
Total: 22.13