My Toys

by ScholaR

Favorited Favorite 0

... and just getting started. ordered

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
10 8   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Mini Pushbutton Switch
In stock COM-00097
3.6 8   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
LED Mixed Bag - 10mm
Retired COM-11459
7.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
3.8 4   
Breadboard - Mini Modular (Blue)
Retired PRT-11660
3.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
11.9 2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
1.9 2   
Cannot be ordered at this time.
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
0.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Pull Chain Switch
Retired COM-11136
1.5 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
89.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Total: 267.2