dance-o-lantern

by crackmonkey

Favorited Favorite 0

Jack-o-lantern that turns to follow an approaching flashlight, with red flashing push-button eyes.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
13 2   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.52
You save:
1.48 (74%)
4   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
0.95 1   
Diffused LED - Red 10mm
In stock COM-10632
1.2 2   
Diffused LED - Yellow 10mm
In stock COM-10634
1.2 2   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Total: 132.67