Cardboard Astronaut

by Nick Poole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Concave Button - Red
In stock COM-09336
2.75 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Toggle Switch
In stock COM-09276
10.5 5   
Diffused LED - Red 10mm
In stock COM-10632
6 10   
Diffused LED - Green 10mm
In stock COM-10633
3 5   
GTE Knob - Large
Retired COM-11950
7.5 5   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Total: 42.45