Coffee Shop

by Member #477499

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
77.35 13   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
4
You save:
0.2 (5%)
2   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
704
You save:
76 (10%)
400   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
29.25 13   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Mega 2560 R3
In stock DEV-11061
338.8 7   
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Toggle Switch Cover - Waterproof
Retired COM-11146
5 10   
Cannot be ordered at this time.
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
999.5
You save:
200 (17%)
10   
Cannot be ordered at this time.
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
65 10   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
450 12   
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
65 10   
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
19.5 10   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
10.5 10   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
109.5 10   
Heating Pad - 5x10cm
In stock COM-11288
45 10   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
246 12   
SparkFun MOSFET Power Control Kit
Retired COM-10256
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
Total: 3571.65