Christmas2013

by robostork

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
4.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
7 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
16.95 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
4.95 1   
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
5.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Total: 142.55