Christmas 2013

by Lil Dutchie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
Only 2 left! COM-11900
2.1 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Total: 161.75