Pan/Tilt Camera Mount

by Skyler Fly

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
21.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
Toggle Switch
In stock COM-09276
2.1 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
ProtoBoard - Square Shape
Retired PRT-08886
1.5 3   
Cannot be ordered at this time.
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
Total: 94.1