UA Zips EV WL#1

by Member #501340

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
14.95 1   
Metal Pushbutton - Latching (16mm, Yellow)
Retired COM-11974
7.9
You save:
4 (34%)
2   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
9 Pin Female Serial Connector - PCB Mount
23 available PRT-00429
3.9 2   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
69.9 2   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
13 2   
Smart SMD Tester
In stock TOL-10829
29.95 1   
Total: 348.11