Random Pick-up Line Generator

by Toni_K

Favorited Favorite 0

Parts list to make the Random Pick-Up Line Generator from SparkFun Live (February 3, 2014 at 3pm MST). You will also want to have access to a soldering iron, solder, wire strippers/cutters, wire and a multimeter for any debugging you need to do.

Keep in mind there is some customization available for this project. For example, you could instead use an Arduino Uno, or Arduino Pro 5V, instead of the Pro Mini. You could also use a smaller speaker, or computer speakers through the headphone jack on the Voicebox shield. You could also use a different power supply if you so desire, but we leave the customization up to the user as an exercise in exploring embedded electronics!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun VoiceBox Shield
Retired DEV-10661
39.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
10.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Total: 80.7