DIY IR Beacon

by M-Short

Favorited Favorite 0

Wish list for DIY IR Beacon. There are a few changes based on what we actually carry. http://ftcforum.usfirst.org/showthread.php?2147-DIY-IR-Beacon-using-Arduino-or-ATTiny-chip

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
LED - Infrared 950nm
In stock COM-09349
4.2 4   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1.25 5   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Total: 44.7