Austria

by Member #202738

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Speaker - 0.5W (8 Ohm)
In stock COM-09151
12.25 5   
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
24.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
31.5 15   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
11.85 3   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
9.5 10   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
29.9 2   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
10.5 2   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
226 4   
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
19.8 4   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
27.8 4   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-11100
129.95 1   
Cannot be ordered at this time.
Total: 768.65