Favorite Components

by Member #506393

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Clear Plastic Knob
In stock COM-10597
1.05 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-13169
19.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Audio Jack - 3.5mm TRRS (SMD)
In stock PRT-12639
1.05 1   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Total: 133.6