Science Research Sound Board

by Sora62896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
Button Pad 4x4 - LED Compatible
17 available COM-07835
4.95 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
4 16   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
6.5 1   
Metal Pushbutton - Latching (16mm, Green)
In stock COM-11973
6.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
SN74HC165 Shift-In Breakout
Retired BOB-11512
7.9 2   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Total: 206.7