Xbee project

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
9.2 8   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Breakout Board for XBee Module
In stock BOB-08276
14 4   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
44.95 1   
Cannot be ordered at this time.
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
51.9 2   
Cannot be ordered at this time.
XBee 2mW RPSMA - Series 2 (ZigBee Mesh)
Retired WRL-10416
31.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
24 available WRL-00558
21.9 2   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
12.6 6   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
3 6   
SparkFun XBee Explorer Serial
Retired WRL-09111
29.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
12.72 4   
Cannot be ordered at this time.
MPLAB Compatible Mini USB PIC Programmer
Retired PGM-09667
49.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 1 left! PRT-11710
6.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Tool Kit - Intermediate (EU edition, 230VAC)
Retired TOL-11809
54.95 1   
Cannot be ordered at this time.
Total: 528.27