OSU Classes

by Member #114247

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
76.45 11   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
274.45 11   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
27.6
You save:
18.4 (40%)
4   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
19.2 12   
Tool Kit - Beginner
Retired TOL-11807
263.4 12   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
11.8 4   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
16.2 54   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
10.5 5   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
53.9 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
12.6 12   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
11.4 12   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
66 12   
LED - RGB Diffused Common Cathode
In stock COM-09264
27 12   
Diffused LED - White 10mm
In stock COM-11121
18.24
You save:
0.96 (5%)
32   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
15.2 16   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
15.2 16   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
6.6 12   
LED - Assorted (20 pack)
In stock COM-12062
55.3 14   
Total: 1042.49