Solar sensing blind controller

by Sarah Al-Mutlaq

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tube - Aluminum (1"OD x 4.0"L x 0.82"ID)
Retired ROB-12460
1.89 1   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
4.95 1   
Cannot be ordered at this time.
Set Screw Hub - 6mm Bore
Retired ROB-12318
4.99 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Threaded)
Retired ROB-12414
11.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Precision Gearmotor - 90 RPM (6-12V)
Retired ROB-12497
34.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Total: 134.3