ME122 Summer

by Member #574567

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Color Detector Sensor
Retired SEN-11195
99.9 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
32.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
3.5 1   
Thermistor 10K
In stock SEN-00250
6.65 7   
LED Tactile Button Breakout
In stock BOB-10467
8 5   
LED Tactile Button - Orange
Retired COM-10441
10.5 5   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
12.6 6   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
149.7 6   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
29.85 3   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
5.25 3   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
32.5 5   
RF Link Transmitter - 434MHz
21 available WRL-10534
16.5 3   
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
29.75 5   
Cannot be ordered at this time.
RFM12BSP Wireless Transceiver - 434MHz
Retired WRL-12770
34.75 5   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
33 2   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
13 2   
Heatsink and Fan - 70mm
Retired PRT-10686
19.8 4   
Cannot be ordered at this time.
Total: 686.07