Short Circuits Design Challenge 4: Individual Kit

by Member #581463

Favorited Favorite 0

The Sparkfun materials needed for one youth to complete the activities of Design Challenge 4 in the book: Short Circuits: Crafting E-Puppets with DIY Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Total: 35.3