Actobotics Slider with Stepper Motor Mount

by bboyho

Favorited Favorite 0

Demo of the Actobotics Stepper Motor Mount on a slider using the NEMA23 Stepper Motor [http://youtu.be/ZGm9ivPerr8?t=1m14s].

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
5 2   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 23 (Actobotics)
Retired ROB-12989
7.95 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1/2")
Retired ROB-12123
1.44 4   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 1/4"
Retired ROB-12251
4.99 1   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
17.97 3   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 2"L)
Retired ROB-12392
1.78 2   
Cannot be ordered at this time.
Hub Mount - Quad (Mount E)
Retired ROB-12433
5.99 1   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
10.77 3   
Cannot be ordered at this time.
Timing Belt Mount - XL
Retired ROB-12317
3.99 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (16T; 0.25" Bore)
Retired ROB-12491
17.9 2   
Cannot be ordered at this time.
Channel Slider E (pair)
Retired ROB-12563
3.49 1   
Cannot be ordered at this time.
Aluminum Channel - 15"
Retired ROB-12500
11.99 1   
Cannot be ordered at this time.
Square Screw Plate - Large (1.5")
Retired ROB-12133
8.07 3   
Cannot be ordered at this time.
Total: 125.28