StreaMet

by Pete Marchetto

Favorited Favorite 0

A stream monitoring and weather station.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
Vernier Sensor - Stainless Steel Temperature Probe
Retired SEN-12871
28.95 1   
Cannot be ordered at this time.
SparkFun Vernier Interface Shield
Retired DEV-11897
24.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
24.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Jumper Wire - JST to Molex
Retired PRT-08598
1.5 1   
Cannot be ordered at this time.
Molex Jumper 2 Wire Assembly
In stock PRT-09918
1.05 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Total: 633.08