things I'd like, electronics-wise

by Member #560532

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnet Square - 0.25"
In stock COM-08643
8 5   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Brass Sponge
In stock TOL-08964
3.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Third Hand Kit
15 available TOL-11784
37.5 1   
SparkFun RFID Starter Kit
33 available KIT-13198
51.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
1.05 1   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
2.1 1   
Surface Mount Right Angle Switch
In stock COM-10860
1.05 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Total: 338