Tool Kit - Screwdriver and Bit Set

There's nothing worse than getting ready for a good hack and then realizing that you can't even get the box open because you don't have the right screwdriver. Sure, we all have a few Phillips-head drivers and maybe a few slotted drivers but what about Torx, Hex Socket or Tri-Wing? This kit has them all. Along with a large variety of interchangeable bits and a hard ABS plastic handle, the kit also includes a steel extension bar and a flexible extension neck that really comes in handy when you're hacking in tight spaces. The plastic case keeps everything secure and organized with labeled sockets for each bit.

  • 4" ABS Plastic Handle with Rubberized Grip
  • 5" Flexible Extension Neck
  • 5" Steel Extension Bar
  • Torx T4, T5, T7, T6, T8, T10, T15, T20
  • Hex Socket 1.0, 1.5, 2.0, 2.5, 3.0, 3.5, 4
  • Tri-Wing 1.5, 2.0
  • Triangle 2.0, 2.3
  • Star 1.5, 2.0
  • Center Dot 1.0
  • PZ0, PZ1
  • M 2.5, 3.0, 3.5, 4.0, 4.5, 5.0, 5.5
  • H 2.3
  • Slotted 1.3, 1.5, 2.0, 2.5, 3.0, 4.0
  • Phillips PH00, PH0, PH1, PH2
  • 6.5 x 4.5 x 1.25"

Tool Kit - Screwdriver and Bit Set Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • sultanblender / about 13 years ago / 6

    bottom row, second from the right. Is that one of those forked ones that hold on elevator control panels and fire alarms? The spanner tamper-proof security screw? Oh, the shenanigans I could entertain...

  • fr4gus / about 13 years ago / 2

    Now I can screw everything!!, amazing tools.

  • Blueblast88 / about 13 years ago / 2

    Ten dollars What a deal!
    (first had to say it)

  • Member #661426 / about 9 years ago / 1

    There is a really great set of bits included, you dont get the 12 different philips bits instead you get a much wider (and useful imo) variety of bits. As others noted you have to use the extension for just about everything or the bits will slip. I wish the extension could fit in the nice flip up case they give you. Having said all that, for $10 you cant go wrong imo.

  • Member #542213 / about 10 years ago / 1

    Does this kit come with a bit for the iPhone 5? 5-Point Star Pentalobe Screwdriver

  • darthcoder / about 10 years ago / 1

    You guys should ship this with a heavy-duty rubber band to hold it closed for when the latch inevitably fails. Great little kit for the price, but annoying that it's spring loaded and won't stay shut in my drawer.

  • great value! recommended it on my blog: http://theksmith.com/technology/how-to-take-apart-motorola-xoom-sparkfun-toolkit/

  • I only have one complaint about this set. It seems no matter how much I tighten the bit into the holder it does not work too well on very tight screws. The holder loosens and the bit rotates inside the holder. I think I might have been using it beyond what it was meant for. Does work very well on taking electronic enclosures apart though. Took apart a Game Boy Advance and an Xbox 360 control with ease. Depending on the use, this set is a very good deal and pretty durable. I accidentally dropped the set on concrete after my first use and nothing broke, I was extremely surprised. Also a friend of mine got one similar to this from Target and it cost him $20. For price and durability it is a nice set to have lying around.

    • Member #537709 / about 10 years ago / 3

      Use the long metal bit extension. Insert it all the way into the chuck and tighten. Now you have a magnetic socket in which to place the bits and they will not loosen or fall into the handle.

  • djpc47 / about 12 years ago / 1

    do these have the security torx?(drilled in the center) if yes, what sizes?

    • This screw set does come with 4 security torx bits, T8, T10, T15 and T20. The actually hole sizes vary as well. The T8's hole is 0.85 mm in diameter, T10 is 1 mm, T15 is 1.40 mm, and T20 is 1.60 mm. The holes are probably .5 mm to 1 mm deep.

      Different screw sets may vary.

  • Spencer2 / about 13 years ago / 1

    I bought this from china and it took several months to arrive. Had I just waited, I could have gotten it from spark fun for the same price.
    Con: Maybe its just me, but since the handle is hollow, the bits like to collapse inside whenever I put any force on it at all.
    I modified mine by filling the hollow handle with a wooden chopstick. Now it works great. Absolute best kit for $10 anywhere!

  • Vampist / about 13 years ago / 1

    Now for ten dollars you can't really go wrong... But A few things I think should be noted.
    The actual screwdriver (not the bits) is hollow and does not really have a solid way of blocking bits from going inside.
    So unless you tighten the hell out of the screw-to-tighten bit holding device... The bits shoot up into the handle when you apply very slight pressure.
    The bendable extension is rather cheap, the rubber has slid up which as caused it to go from a smooth twist motion to a springing action. (think rubber band twisting)
    I plan on fixing/hacking the screwdriver by first putting in a bit, then pushing sugru into the top of the handle.
    Another side note is the plastic twist comes off if you pull on it. Not really a bad think just thought I would point out how I am going to put sugru down the handle.

    • Spencer2 / about 13 years ago / 2

      I was having the same problem! I grid putting the metal extension all the way down the handle, however it wouldn't fit in the case when I did.
      I found a set of wood chopsticks from one of those teriyaki places. It fits perfectly, just cut off the end that pokes out too far.

    • Yeah, it's not perfect. I remember reviewing it when we got a sample and I just had to remind myself, "for $10, it's a great deal and still works quite well."
      So yeah, it's a great little kit if you don't need anything TOO fancy.

    • Klone38 / about 13 years ago / 2

      How i solved the bit falling in problem was to use the solid extension shaft recessed fully into the driver. This method gives quick change-out of bits while having a extended shaft only a step away.

    • Significent / about 10 years ago / 1

      The chopstick trick still works well. Be sure to put the tapered end toward the chuck.

  • planetjay / about 13 years ago / 1

    Are these standard 1/4"? IE can I use these bits with other handles and other handles with these bits? Also lol@ ASCII version of image!

  • mechg / about 13 years ago / 1

    Can I ask, what is the diameter of the head of the extention shaft? I have an enclosure that uses torx bolts that are deeply recessed in holes, and the holes are only .38". I wouldn't want to buy this wrench only to find out it won't fit down into the recess holes.

    • Tacroy / about 13 years ago * / 1

      I just got mine, and here's what I measure:
      The straight extension shaft head is a smidgeon more than 0.25".
      The bendy extension shaft is a bit wider at .44".
      Depending on how deeply the bolts are recessed, you could also stick the torx bit inside the 4.0 M hex socket, which is pretty long and skinnier than the extension shaft. Might be hard to recover afterwards unless you can tip the enclosure over.
      Though I have to say, if you're really worried about the tool being too wide, you just can't go wrong with a set of plain old torx screwdrivers.

  • Pokey / about 13 years ago / 1

    Is that star for pentalobe?

  • Earlz / about 13 years ago / 1

    You think this has the bits required to completely take apart a harddrive and put it back together?

    • Vampist / about 13 years ago / 1

      I can confirm this, first thing I did was take apart my old HDD.

    • Pokey / about 13 years ago / 1

      I have yet to see a modern drive that doesn't use small Torx everywhere, so yes.

  • SlyVixsky / about 13 years ago / 1

    triangle bits, is the shaft by chance narrow enough to fit the access holes on a wii nunchuck?

    • Vampist / about 13 years ago * / 1

      I tried the triangle bits on a DS and the bits where to large.
      I do not own a nunchuck to test, but if you own a DS to do a size comparison... The bit seems JUUUUUST to big.
      EDIT: taking a look at the sizes, I think what you need would be a triangle bit size 1.0 the smallest this set carries is a 2.0

      • staticboy / about 12 years ago / 1

        So this probably wont work on my GBA SP will it? >:[ GRRR I need to replace a part.

Customer Reviews

3.8 out of 5

Based on 8 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

A complete driver set in one small well organized case

I'm a person uses eCigs. I rebuild my own atomizers this is the most awesome collection of driver bits and it's a big help when I rebuild my coils. fast shipping I will be ordering again

2 of 2 found this helpful:

Can't apply pressure

The screwdriver has a locking mechanism that is supposed to tighten down when you screw it tight. However, even when tightening in down as much as I can, the bit will end up getting pushed into the handle. Luckily, you can get it out by removing the back. But, it makes it hard to apply pressure when using it.

nice neat package

a good deal for $10 I like the way all the bits are neatly arranged

Not too bad

Nice kit with more diver bits than I will ever need and some I have never seen before. The green driver handle has a chuck that it a bit of an issue. I have to wrench it down very tight to keep the bit from working its way into the handle itself. Meh.

I use this every week

This screwdriver set works very well, regardless of the size and type of the screw. The only time I had to use a different screwdriver was when I was dealing with very large and hard to remove screws. The metal extension arm is a great addition and, if fully inserted, can be used to apply more pressure without the bit being lost inside the handle.

a large amount of bits.

As a person who has been doing Electronic work....

SINCE 1957 (!!!!!!) And Graduated from U.S. ARMY Signal Corps in the Top 5% of a Battalion of 500+ soldiers (Avionics Comm Equipment Repair), I would rate this Remarkable small container of 4mm hex tools, AS THE FINEST KIT that I have Ever owned.

I did ~ONE~ modification that I needed, that of using the extension shaft, inserted into a 1.900" diameter "Roller Mouse Ball" as a "Fits My HAND" driver! I centered & drilled the hole using a Proxxon MF70 micro mill, and then a minor (2 ounce) hammer tap to seat it, a Photo of it will be included later, if editing is possible, but currently I am only using my cellphone for internet...

I can ONLY SAY, The Best: 1. Container Design Possible. 2. Best Selection of hex tools, of the Highest Quality. 3. A price that was SO ATTRACTIVE, that it was a must buy.

Thanks Sparkfun, from a 71 YO "troubleshooter" who keeps the Magic Smoke inside the BOX!

Poor quality

Same problems as described in review "Can't apply pressure". I've used this only 2-3 times since bought it some 6 years ago, and just now the bit has been pushed into the handle again and while trying to get it back, one leg of the locking mechanism broke. Cheap but poor quality kit, so you get what you're paying for.