Pocket Screwdriver Set
TOL-12891

Pocket Screwdriver Set

SKU: TOL-12891
$5.50
In stock
SKU
TOL-12891
In stock
Stock/Discounts

Product Overview

What should every hacker have available to them? That's right, a screwdriver (you have to get into those cases somehow). What makes screwdrivers even better is when there are a variety of interchangeable bits to use in different situations as you need them. This Pocket Screwdriver Set provides you with just that service in a small, portable package.

Each Pocket Screwdriver Set offers 7 different chrome vanadium bits, four flathead options and three Phillips head options, that fit snuggly in the quick-change magnetic holder at the tip of the screwdriver. The screwdriver's body is made from a hardened anodized aluminum body with a knurled finger grip to make sure you get the maximum amount of grip while in use. Storage isn't an issue for the bits either, a cap can be unscrewed at the end of the body of the screwdriver to expose its hollow innards that can easily fits each bit with space to spare.

Includes:

  • Pocket Screwdriver Body
  • Flat Head Bits: 1/16", 5/64", 3/32", 1/8"
  • Phillips Head Bits: #000, #00, #0

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pocket Screwdriver Set
Pocket Screwdriver Set
$5.50
TOL-12891
$5.5 retail price.

Available Discounts

  • $5.23 | 25+ units
  • $4.95 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing