This product has been retired from our catalog and is no longer for sale.

iFixit Essential Electronics Toolkit
TOL-15256

iFixit Essential Electronics Toolkit

SKU: TOL-15256

For those who'd rather fix it themselves, the iFixit Essential Electronics Toolkit is everything you need to for basic repairs/maintenance

Out of stock
SKU
TOL-15256

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Having a broken phone or electronics device stinks, whether it's a screen going out, a cable becoming unplugged, or even build-up in the USB port. The majority of us have had it happen. For those who'd rather "DIY" it themselves, the iFixit Essential Electronics Toolkit is for you. What makes the iFixit line stand out from others is the quality of the tools and having the CORRECT tools. With included popular (but maybe more importantly, unpopular) driver bits and plastic shims as well as other helpful tools for when you need to remove parts carefully.

The Essential Electronics Toolkit is everything you need to get started with making basic repairs/maintenance on your personal electronics as well as a set of tools that comes in handy when working with electronics in general. Tasks such as replacing a phone or tablet screen or even a battery is fairly simple using the tools included in this kit. All the included tools have a spot in the case which features a magnetic lid with component tray and foam to hold everything in place.

Features & Specs

Driver Material Polymer
Foam EVA
Bit Metal S2 Steel
Case Material ABS
Dimensions 6.25" x 6" x 1.5" / 15.9 x 15.2 x 3.8 cm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Essential Electronics Toolkit
iFixit Essential Electronics Toolkit TOL-15256
$29.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing