iFixit Moray Driver Kit
TOL-25568

iFixit Moray Driver Kit

SKU: TOL-25568

The Moray is the perfect every-day-carry toolkit or junk drawer standby to prevent your stuff from becoming junk.

$19.95
In stock
Only 4 left
SKU
TOL-25568
In stock
Stock/Discounts

Product Overview

Measuring a portable 0.9in. x 3.1in. x 4.9in., the Moray is the perfect every-day-carry toolkit or junk drawer standby to prevent your stuff from becoming junk.

iFixit built the Moray using data from thousands of repair manuals and teardowns, ensuring you have a compact assortment of bits for electronics and home repair. Their 4mm, polymer handle, precision bit driver has an integrated SIM Eject pin, magnetic bit socket, knurled grip, and swivel top with in-handle bit storage—and the 32 precision driver bits have a 4mm hex shank and extended-reach long necks.

Standard and security bits like Phillips and Pentalobes will get you into most electronic devices and small household appliances, and an assortment of Hex and specialty bits come in handy for furniture and older devices. Whether you're a professional fixer or a weekend warrior, the Moray has what you need to disassemble and repair smartphones, laptops, new and vintage game consoles, kitchen appliances, and more.

Features & Specs

  • Driver Material: Polymer
  • Foam: EVA
  • Bit Metal: S2 Steel
  • Case Material: ABS
  • Dimensions: 0.9" x 3.1" x 4.9" (2.2 x 7.8 x 12.4cm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Moray Driver Kit
iFixit Moray Driver Kit
$19.95
TOL-25568
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing