Wowstick 1F+ Electric Screwdriver Kit
TOL-19653

Wowstick 1F+ Electric Screwdriver Kit

SKU: TOL-19653

The Wowstick 1F+ is an electric screwdriver kit featuring 56 screw bits and a number of other accessories.

Special Price Current price: $29.95 Regular Price Original price: $79.50
In stock
Only 1 left
SKU
TOL-19653
In stock
Stock/Discounts

Product Overview

The Wowstick 1F+ is an electric screwdriver kit featuring 56 screw bits and a number of other accessories. It's the perfect tool for those who regular need to tighten or loosen screws on electronic devices. The lithium-powered rechargeable driver pen features an three LED lights to prevent any shadows being cast on the subject and a sleek aluminum body. The double action button allows you to reverse the direction of the drive on the fly. The driver will also function "manually" without using the powered feature. The 56-piece driver bit set includes bits used by many of the popular electronics companies as well as all the standard styles. It also includes a sleek carrying case and a metal base that includes a magnetizer. This is a great addition to any electronics workbench.

Includes:

  • 54 Assorted Screwdriver Bits of Varying Styles (Organized in Tubes)
  • 1 x Metal Shaft Driver with Built-in LED and Dual-Action Button (Clockwise and counterclockwise rotation with a simple push of one side of the button.)
  • A Magnetizer/Demagnetizer for the Driver Bits
  • Suction Cup and Spudger for Removing Screens from Devices like Tablets and Cellphones
  • Small Jar for Holding Screws
  • Weighted Desktop Stand for the Driver
  • Carrying Case that Fits the Driver and One Tube of Bits
  • Project Mat

Features & Specs

  • Built-in LED Light
  • Dual Action Button for Clockwise or Counterclockwise Rotation with Ease.
  • Handy Carrying Case that Carries the Driver Plus One Tube of Bits
  • Tubes for Organizing Different Bits
  • Weighted Metal Desktop Stand
  • Assorted Extra Tools Including a Magnetizer and Suction Cup for Removing Screens from Devices
  • Battery is rechargeable via USB Micro B Port on the butt-end of the driver.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Wowstick 1F+ Electric Screwdriver Kit
Wowstick 1F+ Electric Screwdriver Kit
Special Price Current price: $29.95 Regular Price Original price: $79.50
TOL-19653
$29.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing