iFixit Mako Driver Kit - 64 Precision Bits
TOL-25567

iFixit Mako Driver Kit - 64 Precision Bits

SKU: TOL-25567
$39.95
In stock
SKU
TOL-25567
Backorder
Stock/Discounts

The Mako Driver Kit includes iFixit's 4mm aluminum screwdriver handle with magnetic bit socket, knurled grip, and swivel top plus 64 precision driver bits.

Product Overview

The Mako Driver Kit includes iFixit's 4mm aluminum screwdriver handle with magnetic bit socket, knurled grip, and swivel top plus 64 precision driver bits and a flexible extension.

iFixit built this 64 bit driver kit using data from thousands of our repair manuals and teardowns, ensuring you have the most compact yet complete assortment of bits for electronics repair. This driver kit includes standard, security, and specialty driver bits for a wide range of regular and exotic repairs. Standard bits like Phillips and Flathead will get you into most small household appliances and electronic devices. And security and exotic bits like pentalobes will let you gain access to your Apple devices like iPhones and MacBooks. Whether you're a professional fixer or a weekend warrior, this bit kit has what you need to disassemble, repair, and reassemble smartphones, game consoles, wearables, laptops, desktops, tablets, small appliances, and much more!

All the next-gen bit kits have been re-engineered for maximum utility. The bit kit lid is held in place with magnets to increase product lifespan (no more broken hinges or clasps) and also mounts to the back of the bit kit case to keep it out of the way while you do your work. Or, if you need help keeping your screws and parts organized, use the lid’s integrated sorting tray. And our 4mm bits have been redesigned with a longer neck for a deeper and more precise reach.

Includes:

  • Easy-to-Open Magnetized Case
  • Lid with Built-in Sorting Tray
  • 150mm Flex Extension
  • 4mm Aluminum Bit Driver
  • 64 Screwdriver Bits
  • Phillips: 000, 00, 0, 1, 2
  • Flathead: 1, 1.5, 2, 2.5, 3, 4mm
  • Torx: T2, T3, T4, T5
  • Torx Security: TR6, TR&, TR8, TR9, TR10, TR15, TR20, TR25
  • Pentalobe: P2, P5, P6
  • JIS: J000, J00, J0, J1
  • Hex: 0.7, 0.9, 1.3, 1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5mm
  • Tri-Point: Y000, Y00, Y0, Y1
  • Nut Driver: 2.5, 3, 3.5, 4, 5, 5.5mm
  • Square: 1, 2
  • Gamebit: 3.8, 4.5mm
  • Spanner: 6, 8
  • Triangle: 2, 3mm
  • iPhone Standoff Bit
  • Oval Drive
  • SIM Eject Bit
  • Magnetic Pickup Bit
  • 1/4" to 4mm Driver Adapter

Features & Specs

  • Driver Material: Anodized Aluminum
  • Foam: EVA
  • Bit Metal: S2 Steel
  • Case Material: ABS
  • Dimensions: 4.3" x 1.5" x 7" (10.9 x 3.8 x 17.8cm)

Customer Reviews

iFixit Mako Driver Kit - 64 Precision Bits
iFixit Mako Driver Kit - 64 Precision Bits
$39.95
TOL-25567

Stock and Customer Discounts

$39.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing