DC Barrel Power Jack/Connector (SMD)

This is a common SMD barrel-type power jack for DC wall supplies. These are compatible with our DC wall supplies and have a 5.5mm jack, with a 2.1mm center pole diameter.

DC Barrel Power Jack/Connector (SMD) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #897806 / about 7 years ago / 1

    The dimensions are incorrect. The datasheet states the barrel diameter of 6.4mm with a 2.5mm pole, assuming this is the ADC-028-2. http://www.adam-tech.com/downloader.php?p=ADC-028-X.pdf

  • Member #9366 / about 9 years ago / 1

    Is this compatible with the Edison Breakout Board to solder on the bottom?

Customer Reviews

No reviews yet.