SparkFun Non-Invasive Current Sensor Kit
KIT-31998

SparkFun Non-Invasive Current Sensor Kit

SKU: KIT-31998

Safely measure AC power consumption without cutting wires using this complete kit, featuring the ADE7953 Qwiic Current Sensor and a Split-Core Current Transformer.

$28.95
In stock
SKU
KIT-31998
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Easily monitor the power drawn by your AC devices without having to disconnect circuits, cut wires, or splice lines. The SparkFun Non-Invasive Current Sensor Kit gives you everything you need to safely measure AC energy consumption data all via I2C and the Qwiic Connect System. At the heart of this kit is the Qwiic-enabled ADE7953 single-phase multifunction metering IC from Analog Devices, paired with a 100A to 50mA split-core current transformer for a solderless, non-invasive sensor solution.

Non-Invasive Current Metering

The ADE7953 at the heart of the Qwiic Current Sensor is a single-phase multifunction metering IC that can also measure neutral current on a second channel. It's highly accurate with less than 0.1% error in measuring both active and reactive energy over a dynamic range of 3000:1. It also provides an instantaneous IRMS measurement with less than 0.2% error. The ADE7953 communicates over I2C (Default), SPI, and UART. These interfaces are hardware selectable by adjusting solder jumpers on the board.

The included current clamp features a ferrite core and a 13mm by 13mm opening, making it easy to wrap around your existing cables. Once clamped, it provides a 50mA output at its 100A rated input and supports a frequency range of 50Hz to 150kHz. It maintains an accurate ±3% non-linearity from 10% to 120% of the rated input current.

The SparkFun Non-Invasive Current Sensor - ADE7953 (Qwiic) and Split-Core Current Transformer included in this kit, connected to a SparkFun IoT RedBoard - RP2350.

Hardware Connections and Breakouts

To make using the Non-Invasive Current Sensor as straightforward as possible, this kit provides several physical connection points for your monitoring hardware:

  • Audio Jack Input: A 3.5mm jack connects to the ADE7953's Current Channel A, allowing users to easily connect the included current clamp directly to the board.
  • Solderless Data: Dual Qwiic connectors provide a simple, daisy-chainable I2C connection to your main system.
  • Current Channel Access: The board also breaks out both the A and B current channels to plated-through-hole pins but does not break out the ADE7953's voltage measurement channel, so this board can only measure AC current.

Finally, the current sensor has a 0.1"-spaced plated through-hole (PTH) header that breaks out the ADE7953's power and communication pins. It also routes to the ADE7953's interrupt pin and the Channel A zero-crossing pin. The Interrupt pin is a user-configurable active-VALUE signal that indicates events. The zero-crossing pin outputs a pulse each time the current waveform crosses zero, thereby determining the line frequency and synchronizing measurements to the AC cycle.

Features & Specs

Qwiic Non-Invasive Current Sensor

  • Two Current Channels (A & B)
    • 3.5mm TRRS Jack connected to Channel A
    • Channel B input for neutral current measurement
  • Communication Interfaces:
    • I2C (Default)
    • SPI
    • UART
  • Supported Standards:
    • EN 50470-1
    • EN 50470-3
    • IEC 62053-21
    • IEC 62053-21
    • IEC 62053-22
    • IEC 62053-23
  • High Accuracy Measurements
    • Less than 0.1% error in active and reactive measurements. Dynamic range of 3000:1
    • Less than 0.2^ error in instantaneous IRMS measurement. Dynamic range of 1000:1
  • 1.24 kHz Bandwidth Operation
  • Flexible programmable gain amiplifier up to x22.
  • 3.5mm TRRS Jack
  • 2x Qwiic Connectors
  • Red Power LED

Split-Core Current Transformer

  • 100A rated input current
  • 100A:50mA current transformation ratio
  • 50Hz–150kHz frequency range
  • Split-core design for non-invasive AC current measurement
  • 13mm × 13mm conductor opening
  • ±3% non-linearity from 10%–120% of rated input current
  • Ferrite core
  • Standard 3.5mm 3-conductor output plug
  • Current-output configuration
  • Compatible with INA237 and INA228 current-sensing systems
  • Minimum 1,000 opening/closing cycles
  • 6,000VAC dielectric strength for 1 minute
  • UL94-V0 flame-retardant housing
  • -25°C to +70°C operating temperature

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkFun Non-Invasive Current Sensor and Split-Core Current Transformer included in the SparkFun Non-Invasive Current Sensor Kit, connected together.
SparkFun Non-Invasive Current Sensor Kit
$28.95
KIT-31998
$28.95 retail price.

Available Discounts

  • $27.50 | 10+ units
  • $26.06 | 25+ units
  • $24.61 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing