Shipping outside the US? See export compliance

SparkPNT TX2
GPS-29524

SparkPNT TX2

SKU: GPS-29524

Our most rugged rover; a quadband receiver housed in a waterproof aluminum enclosure with unparalleled battery life and Galileo-HAS support.

Special Price Current price: $1,124.96 Regular Price Original price: $1,249.95
In stock
SKU
GPS-29524
In stock
Stock/Discounts

Shipping outside the US? See export compliance

Helpful Documentation

Product Overview

The TX2 is a simple-to-use high-precision GNSS device built around Quectel's quadband LG290P module, capable of 8mm accuracy when receiving RTK corrections. This receiver is protected inside a robust, waterproof housing with a compact internal helical GNSS antenna and an enclosed battery that lasts over 50 hours. 

Packed with modern features:

  • Capable of L1/L2/L5/E6 reception with Galileo HAS support. 

  • MFi certified, ensuring compatibility with iOS devices.

  • Can connect to any modern cell phone or tablet over Bluetooth.

  • Uses WiFi to connect to corrections networks (NTRIP Client built-in) and to distribute location data over TCP.

  • Affordable and competitive price point when compared to similar devices.

Product includes:

  • 1x SparkPNT TX2
  • 1x Hard-Shell Carrying Case
  • 1x USB-A to USB-C Charging Cable
  • 1x USB A and C Power Delivery (PD) Wall Adapter - 65W
  • 1x Antenna Thread Adapter - 1/4in. to 5/8in.
  • 1x SparkPNT Sticker

Does not include:

Leave the charger at home.

With over 50 hours of battery life, the TX2 can outlast even the longest workday.

Mosaic Facet Field TestMosaic Facet Field Test

Compatible with all your favorite GIS apps.

Bluetooth connectivity gives you wireless connection to your preferred data collecting mobile applications.

Supported platforms include:

RTK Everywhere screenshot on mobile deviceRTK Everywhere screenshot on mobile device

Durable, waterproof enclosure. 

Ready to work rain or shine, the TX2’s aluminum housing is waterproof to 1 meter for up to 30 minutes when the USB cover is closed (IP67).

How the TX2 Compares to the RTK Torch


Designed as the next generation of the RTK Torch, the TX2 was developed by listening to customer feedback. As a result, the TX2 is a much simpler, lower cost device that includes everything you need — and only what you need. 

Feature SparkPNT TX2 RTK Torch
Receiver Quectel LG290P Unicore UM980
Bluetooth/WiFi Yes Yes
Band Reception L1/L2/L5/E6 L1/L2/L5/E6
iOS MFi Yes No
LoRa Radio No Yes
ESP-NOW Radio Yes Yes
Tilt Compensation No Yes
HAS Support Yes Yes
Battery Life 50+ hrs 26+ hrs
Price $1249.95 $2149.95

Open source.

The TX2 runs open-source software, meaning you can fully obtain, see, and even modify the functionality of the device. This allows for easier feature expansion, bug maintenance, and longer device longevity.

Works with any corrections network.


If needed, SparkPNT offers PointPerfect for $15/month. The PointPerfect Flex network is highly accurate, cost effective, and works with a wide variety of GNSS receivers. 

See OSR vs SSR for more information.

Accurate positioning, anywhere.  

Galileo HAS support allows the TX2 to get better than 20cm accuracy anywhere in the world without needing a corrections source. 

Technical Specifications

MODULE RECEPTION CONSTELLATIONS INTERNAL ANTENNA BATTERY COMMUNICATIONS HARDWARE APPLICATION CORRECTIONS SOURCE
LG290P L1/L2/L5, L6/E6 GPS, GLONASS, Galileo, BeiDou, QZSS, SBAS Yes 50+ hours Bluetooth, WiFi Rover PointPerfect, NTRIP

Overall Device Details:


  • Enclosed Aluminum and Plastic Design IP67 - Protected from water up to 1 meter for 30 minutes
  • Internal Antenna: L1/L2/L5 with ≥2.3dBi gain
  • Internal Battery: LiPo 7.2V 6.8Ah 48.96Wh with fast 10W charging
  • Run time: 50+ hours on a full charge
  • Single push button control
  • Weight: 428g (0.94 lbs)
  • Dimensions: 71 x 71 x 147mm (2.8 x 2.8 x 5.8in)
  • NGS Calibrated Antenna Phase Center (APC):

    • L1: 131.7mm

    • L2/L5: 126.2mm

    • Average: 129.0mm

GNSS Receiver: Quectel LG290P


GNSS Frequency bands:

  • GPS: L1 C/A, L1C, L5, L2C
  • GLONASS: L1, L2
  • Galileo: E1, E5a, E5b, E6
  • BDS: B1I, B1C, B2a, B2b, B2I, B3I
  • QZSS: L1 C/A, L1C, L5, L2C
  • NavIC: L5
  • SBAS: L1 C/A
  • L-band PPP:
    • PPP: B2b
    • QZSS: L6
    • Galileo HAS: E6
  • Concurrent signal reception: 5 + QZSS
    • L1, L2, L5, E6 frequency bands
  • Built-in NIC anti-jamming unit
  • Tracking Channels: 1040
  • Horizontal Position Accuracy:
    • Autonomous: 0.7m
    • RTK: 0.8cm + 1ppm
  • Vertical Accuracy:
    • Autonomous: 2.5m
    • RTK: 1.5cm + 1ppm
  • Velocity Accuracy Without Aid: 0.03m/s
  • Accuracy of 1PPS Signal: 5ns (RMS)
  • RTK Convergence Time: 5s
  • Time to First Fix (without AGNSS):
    • Cold Start: 28s
    • Warm Start: 28s
    • Hot Start: 1.7s
  • Sensitivity:
    • Acquisition: -146dBm
    • Tracking: -160dBm
    • Reacquisition: -155dBm
  • Dynamic Performance:
    • Maximum Altitude: 10000m
    • Maximum Velocity: 490m/s
    • Maximum Acceleration: 4g
  • Update Rate:
    • Default: 10Hz
    • Max: 20Hz
  • Operating temperature: -40°C to +85°C

Supported GIS Data Collector Software:


Documentation

Legal

Use of the Made for iPhone badge means that an accessory has been designed to connect specifically to the iPhone and has been certified by the developer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards.

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

A SparkPNT TX2 from an angle.
SparkPNT TX2
Special Price Current price: $1,124.96 Regular Price Original price: $1,249.95
GPS-29524
$1124.960000 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing